Southwire 2000V No Lead NL-EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lb/ft maximum sidewall pressure. Alternate constructions available upon request.
| Cond. Size | 750 KCMIL 750 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 127 127 | |
| Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
| Approx. OD (in) (cm) | 1.297 3.29 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 2315 3445 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 2650 3944 | lbs/1000' kgs/km |
* Thicknesses shown as Minimum Average values
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.