Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 90°C for crosslinked polyethylene (XLP) insulated conductors.
| Conductor | ||||||
| No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
4
4
|
6 AWG
6 AWG
|
7
7
|
45
1.14
|
647
16.44
|
152
226
|
| More Options |
4
4
|
4 AWG
4 AWG
|
7
7
|
45
1.14
|
759
19.30
|
227
337
|
| More Options |
4
4
|
2 AWG
2 AWG
|
7
7
|
45
1.14
|
901
22.90
|
343
511
|
| More Options |
4
4
|
1/0 AWG
1/0 AWG
|
9
9
|
60
1.52
|
1139
28.94
|
551
820
|
| More Options |
4
4
|
2/0 AWG
2/0 AWG
|
11
11
|
60
1.52
|
1243
31.58
|
678
1009
|
| More Options |
4
4
|
3/0 AWG
3/0 AWG
|
17
17
|
60
1.52
|
1359
34.52
|
833
1240
|
| More Options |
4
4
|
4/0 AWG
4/0 AWG
|
18
18
|
60
1.52
|
1491
37.89
|
1034
1538
|
| More Options |
4
4
|
336.4 KCMIL
336.4 KCMIL
|
19
19
|
80
2.03
|
1944
49.39
|
1489
2215
|
^ Phase conductors have 0, 1, or 2 ribs for identification
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Size | Code Word | OD (inches) |
|
#6
#6
|
Turkey
Turkey
|
0.198
0.198
|
|
#4
#4
|
Swan
Swan
|
0.250
0.250
|
|
#2
#2
|
Sparrow
Sparrow
|
0.316
0.316
|
|
1/0
1/0
|
Raven
Raven
|
0.398
0.398
|
|
2/0
2/0
|
Quail
Quail
|
0.447
0.447
|
|
3/0
3/0
|
Pigeon
Pigeon
|
0.502
0.502
|
|
4/0
4/0
|
Penguin
Penguin
|
0.684
0.684
|
|
336.4
336.4
|
Merlin
Merlin
|
0.563
0.563
|