6 SOL SD CU 45 MILS/LLDPE 46 LB

Southwire #: 64365005

Copper Conductor. Polyethylene Covering

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 252 6.40 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 91 136 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire-copper meets or exceeds the following ASTM specifications:

  • B-8 Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard, or Soft.

Construction

Conductors are soft concentrically stranded copper. Covered with polyethylene black.

Resources

There are no downloadable resources for this product.