2-7 SD CU 110 MILS/LLDPE RISER 250 FT OCC1 40347703

Southwire #: 40347703

Copper Transformer Riser Wire. Black Polyethylene Covered. Solid or Stranded Soft Drawn Copper Conductor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Used on transformers as connection between line conductor and transformer primary bushing in applications where protection from momentary contact from wildlife is needed. Although not treated as an insulation, the covering on transformer riser wire does provide an increased level of protection from momentary grounded contacts caused by wildlife, excessive wind and tree limbs or other grounded objects in the proximity of the high voltage lead. May be used on distribution system voltages up to 35kV line-to-line.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 110 2.79 mils mm
Nom. OD (mils) (mm) 503 12.78 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 262 390 lbs/1000' kgs/km

Standards & References

Southwire’s transformer riser wire meets or exceeds the following ASTM specifications:

  • B 8 Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard, or Soft.
  • Southwire’s transformer riser wire also meets all applicable requirements of ANSI/ICEA S-70-547.

Construction

Conductors are stranded soft drawn copper. Stranded conductors are concentrically stranded, compressed. The covering is high molecular weight polyethylene, black.