4 SOL SD CU 110 MILS/LLDPE RISER 150 FT OCC1 14274508

Southwire #: 14274508

Copper Transformer Riser Wire. Black Polyethylene Covered. Solid or Stranded Soft Drawn Copper Conductor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Used on transformers as connection between line conductor and transformer primary bushing in applications where protection from momentary contact from wildlife is needed. Although not treated as an insulation, the covering on transformer riser wire does provide an increased level of protection from momentary grounded contacts caused by wildlife, excessive wind and tree limbs or other grounded objects in the proximity of the high voltage lead. May be used on distribution system voltages up to 35kV line-to-line.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 110 2.79 mils mm
Nom. OD (mils) (mm) 424 10.78 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 170 253 lbs/1000' kgs/km

Standards & References

Southwire’s transformer riser wire meets or exceeds the following ASTM specifications:

  • B 3 Soft or Annealed Copper Wire
  • B 8 Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard, or Soft.

Construction

Conductors are solid soft drawn copper. The covering is high molecular weight polyethylene, black.