RHINOFLEXTM Type G-G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mobile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.
| Cond. Size | 1 AWG 1 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 385 385 | |
| Diameter Over Conductor (in) (cm) | 0.347 0.88 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Diameter Over Insulation (in) (cm) | 0.529 1.34 | inch cm |
| Ground Check Size | 8 8 | |
| Inner Jacket Thickness (mils) (mm) | 70 1.78 | mils mm |
| Jacket Thickness (mils) (mm) | 120 3.05 | mils mm |
| Approx. OD (in) (cm) | 1.510 3.84 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1724 2566 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.