Red Alert® Type MC-FPLP Cable is suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
| No. of Conductors | 2 2 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 432 10.98 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 90 135 | lbs/1000' kgs/km |
| Size (AWG) | 14 14 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 14 14 | |
| Conductor Colors | BLUE/WHITE/GREEN GRND BLUE/WHITE/GREEN GRND |
Red Alert® Type MC-FPLP Cable meets or exceeds the following requirements:
Type TFN conductors are provided for sizes 18 AWG and 16 AWG cables. The cable is dual rated as 90°C dry, 600 Volt Type MC and 105°C dry, 300 Volt Type FPLP cable.