Southwire Red Alert® Type MC-FPL Cable is suitable for use as follows:
- Wiring in Plenums, Ducts or Other Spaces Used for Environmental Air-Handling Purposes per NEC 300.22(C) & 760.135(C).
- Power-Limited and Non-Power Limited fire alarm circuits, including smoke detectors, bells, horns, fire alarm control panel equipment, and initiation and signaling devices.
- Class 1, Class 2, and Class 3 remote control, signaling, and power-limited circuits.
- Power, lighting, control, and signal circuits.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Approved for the State of Rhode Island Fire Systems.
- Rated at 600V, 90ºC dry as Type MC or 300V, 90ºC dry as Type FPL.
- Anti-short bushings are not required for use with MC cable per NEC and UL.
Southwire Red Alert® Type MC-FPL Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
18 AWG
18 AWG
|
4
4
|
|
0.040
0.10
|
Solid
Solid
|
20
0.51
|
|
0.564
1.43
|
100
149
|
| More Options |
16 AWG
16 AWG
|
2
2
|
BE,WE
BE,WE
|
0.05
0.13
|
Solid
Solid
|
20
0.51
|
1x16
1x16
|
0.405
1.03
|
70
104
|
| More Options |
16 AWG
16 AWG
|
4
4
|
|
0.050
0.13
|
Solid
Solid
|
20
0.51
|
|
0.611
1.55
|
124
185
|
| More Options |
14 AWG
14 AWG
|
4
4
|
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
|
0.701
1.78
|
174
259
|
| More Options |
14 AWG
14 AWG
|
4
4
|
BK,WE,GN,BK,WE
BK,WE,GN,BK,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
1x14
1x14
|
0.691
1.76
|
175
260
|
Note: Conductor number = number of phase conductors. Does not include ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
18 AWG
18 AWG
|
4
4
|
3.9
9.91
|
6.670
9.93
|
8.270
12.31
|
|
-
-
|
18
18
|
| More Options |
16 AWG
16 AWG
|
2
2
|
2.8
7.11
|
4.181
6.22
|
5.037
7.50
|
0.033
0.05
|
0
0
|
18
18
|
| More Options |
16 AWG
16 AWG
|
4
4
|
4.3
10.92
|
4.180
6.22
|
5.030
7.49
|
|
-
-
|
18
18
|
| More Options |
14 AWG
14 AWG
|
4
4
|
4.9
12.45
|
2.630
3.91
|
3.170
4.72
|
|
16
16
|
20
20
|
| More Options |
14 AWG
14 AWG
|
4
4
|
4.8
12.19
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
16
16
|
20
20
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.