Southwire MC-AP All Purpose Type MC Cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 3 3 | |
| Color | RD,WE,BE RD,WE,BE | |
| Diameter Over Conductor (in) (cm) | 0.08 0.20 | inch cm |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
| Diameter Over Armor (in) (cm) | 0.512 1.30 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 118 176 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.