Southwire MC-AP All Purpose Type MC Cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
2
2
|
BK,WE
BK,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
0.451
1.15
|
70
104
|
| More Options |
14 AWG
14 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
0.468
1.19
|
87
129
|
| More Options |
14 AWG
14 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
0.495
1.26
|
105
156
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
0.487
1.24
|
92
137
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
0.438
1.11
|
90
134
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
0.506
1.29
|
117
174
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
0.528
1.34
|
122
182
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
0.544
1.38
|
145
216
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
0.562
1.43
|
150
223
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,WE
BK,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
0.555
1.41
|
130
193
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,WE
BK,WE
|
0.117
0.30
|
19
19
|
25
0.64
|
0.586
1.49
|
139
207
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
0.580
1.47
|
169
251
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.117
0.30
|
19
19
|
25
0.64
|
0.613
1.56
|
181
269
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
0.619
1.57
|
210
313
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
2
2
|
3.2
8.13
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
3
3
|
3.3
8.38
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
4
4
|
3.5
8.89
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
16
16
|
20
20
|
| More Options |
12 AWG
12 AWG
|
2
2
|
3.4
8.64
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
3.1
7.87
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
3.5
8.89
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
3.7
9.40
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
3.8
9.65
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
3.9
9.91
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
10 AWG
10 AWG
|
2
2
|
3.9
9.91
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
4.1
10.41
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
4.1
10.41
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
4.3
10.92
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
4.3
10.92
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.