Southwire MC PCS Duo™ Power & Control/Signal cable is suitable for use as follows:
• Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• LED lighting with 0-10V dimming
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC 645
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Type THHN/THWN rated 90ºC dry
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Anti-Short bushing not required
Southwire MC PCS Duo™ Type MC Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 3 3 | |
| Color | BN,OE,GY BN,OE,GY | |
| Diameter Over Conductor (in) (cm) | 0.090 0.23 | inch cm |
| Cond. Strands | 19 19 | |
| Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
| Ground Size | 1x12 1x12 | |
| Diameter Over Armor (in) (cm) | 0.674 1.71 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 187 278 | lbs/1000' kgs/km |
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.