Southwire MC-AP HCF Type MC All Purpose Heath Care Facility Cable is suitable for use as follows:
- Branch-circuit wiring for patient care areas of hospitals, medical centers, and other health care
facilities (when installed in accordance with NEC® Articles 517 and 330, and mechanically protected per Article 300.4). Such areas include nursing homes, dental offices, clinics, and outpatient facilities. Use in hazardous anesthetizing areas is prohibited.
- Applications requiring redundant, dedicated or isolated grounding paths.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Use with UL Listed MCI-A fittings.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
- Armor is in contact with aluminum grounding/bonding conductor and serves as a redundant equipment grounding path component
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Num x Neutral Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
12 AWG
12 AWG
|
2
2
|
OE,GY
OE,GY
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x10
1x10
|
|
0.506
1.29
|
117
174
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BN,GY
BN,GY
|
0.090
0.23
|
19
19
|
20
0.51
|
1x10
1x10
|
|
0.528
1.34
|
122
182
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BN,OE,GY
BN,OE,GY
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x10
1x10
|
|
0.538
1.37
|
144
214
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BN,OE,GY
BN,OE,GY
|
0.090
0.23
|
19
19
|
20
0.51
|
1x10
1x10
|
|
0.562
1.43
|
151
225
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BN,OE,YW,GY
BN,OE,YW,GY
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x10
1x10
|
|
0.573
1.46
|
172
256
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BN,GY,OE,YW,GN
BN,GY,OE,YW,GN
|
0.088
0.22
|
19
19
|
20
0.51
|
1x10
1x10
|
|
0.6
1.52
|
179
266
|
| More Options |
12 AWG
12 AWG
|
6
6
|
BN,OE,YW,GY/BN,GY/OE,GY/YW,GN
BN,OE,YW,GY/BN,GY/OE,GY/YW,GN
|
0.08
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
3x12
3x12
|
0.61
1.55
|
223
332
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BN,GY
BN,GY
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x8
1x8
|
|
0.580
1.47
|
169
251
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BN,OE,GY
BN,OE,GY
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x8
1x8
|
|
0.619
1.57
|
210
313
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BN,OE,YW,GY
BN,OE,YW,GY
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x8
1x8
|
|
0.663
1.68
|
251
374
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BN,OE,GY,YW,GN
BN,OE,GY,YW,GN
|
0.113
0.29
|
19
19
|
25
0.64
|
1x8
1x8
|
|
0.705
1.79
|
269
400
|
| More Options |
10 AWG
10 AWG
|
6
6
|
BN,OE,YW,GY/BN,GY/OE,GY/YW,GN
BN,OE,YW,GY/BN,GY/OE,GY/YW,GN
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
3x10
3x10
|
0.709
1.80
|
329
490
|
| More Options |
10 AWG
10 AWG
|
6
6
|
BN,OE,YW,GY/BN,GY/OE,GY/YW,GN
BN,OE,YW,GY/BN,GY/OE,GY/YW,GN
|
0.113
0.29
|
19
19
|
25
0.64
|
1x10
1x10
|
3x10
3x10
|
0.761
1.93
|
351
522
|
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Neutral Stranding (mils) (mm) | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
12 AWG
12 AWG
|
2
2
|
|
3.5
8.89
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
|
3.7
9.40
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
|
3.8
9.65
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
|
3.9
9.91
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
|
4.0
10.16
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
|
4.2
10.67
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
6
6
|
3
0.08
|
4.3
10.92
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
17
17
|
21
21
|
| More Options |
10 AWG
10 AWG
|
2
2
|
|
4.1
10.41
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
|
4.3
10.92
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
|
4.6
11.68
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
4
4
|
|
4.9
12.45
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
6
6
|
3
0.08
|
5
12.70
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
24
24
|
28
28
|
| More Options |
10 AWG
10 AWG
|
6
6
|
3
0.08
|
5.3
13.46
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
24
24
|
28
28
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.