No. 14 to 2 AWG, Copper Conductors, 600V / -40ºC MIN, 90ºC MAX, XLPE (type RW90)
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 3 3 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 524 13.31 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 139 207 | lbs/1000' kgs/km |
| Size (AWG) | 14 14 | |
| Ground Size UOM | AWG AWG | |
| Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |
CSA Spec. C22.2, No. 51 - Armoured Cables