Southwire EZ-QUICKTM Modular Cable Assemblies are suitable for use as follows:
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 0 0 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1 2 | lbs/1000' kgs/km |
Southwire EZ-QUICKTM Modular Cable Assemblies meet or exceed the requirements of the following:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 10 AWG, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the cable assembly. Metal Clad Cable is cut to length and ends are prepared for installation.