SPEC: 60058

Duraclad® Type AC THHN/THWN Intermediate Size Copper Conductor 120/208V Colors

8 AWG through 2 AWG THHN/THWN Insulated Singles Wrapped in Moisture-Resistant, Flame-Retardant Paper. 16 AWG Aluminum Bond Wire. UL Listed. 600 Volts. Rated VW-1. Galvanized Steel Interlocking Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type AC Cable is suitable for use as follows:
- Branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Dry locations only
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC Article 645
- Conductors are individually wrapped with a moisture-resistant, flame-retardant paper covering
- Type THHN/THWN rated 90ºC Dry.
- Anti-Short bushing are required

Southwire Armorlite® Type AC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 320
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
2 2
BK,WE BK,WE
0.143 0.36
19 19
35 0.89
0.695 1.77
360 536
More Options
8 AWG 8 AWG
3 3
BK,RD,WE BK,RD,WE
0.143 0.36
19 19
35 0.89
0.828 2.10
540 804
More Options
8 AWG 8 AWG
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.143 0.36
19 19
35 0.89
0.888 2.26
635 945
More Options
6 AWG 6 AWG
3 3
BK,RD,WE BK,RD,WE
0.179 0.45
19 19
35 0.89
0.905 2.30
694 1033
More Options
6 AWG 6 AWG
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.179 0.45
19 19
35 0.89
0.975 2.48
828 1232
More Options
4 AWG 4 AWG
3 3
BK,RD,WE BK,RD,WE
0.226 0.57
19 19
50 1.27
1.054 2.68
940 1399
More Options
2 AWG 2 AWG
3 3
BK,RD,WE BK,RD,WE
0.286 0.73
19 19
50 1.27
1.184 3.01
1256 1869
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
2 2
4.8 12.19
264 119.75
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
8 AWG 8 AWG
3 3
5.7 14.48
396 179.62
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
8 AWG 8 AWG
4 4
6.1 15.49
422 191.42
0.653 0.97
0.786 1.17
0.052 0.08
40 40
44 44
More Options
6 AWG 6 AWG
3 3
6.3 16.00
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
4 4
6.8 17.27
671 304.36
0.411 0.61
0.495 0.74
0.051 0.08
52 52
60 60
More Options
4 AWG 4 AWG
3 3
7.4 18.80
1001 454.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
3 3
8.3 21.08
1592 722.12
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 4 Armored Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Solid copper per ASTM B3
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Bond Wire:Solid #16 AWG aluminum
  4. Binder:Moisture-resistant, flame-retardant paper covering
  5. Armor:Galvanized Steel Interlocking Armor.

Resources

There are no downloadable resources for this product.