Southwire Armorlite® Type MC Cable is suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Conductors | 2 2 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 526 13.38 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 149 222 | lbs/1000' kgs/km |
| Size (AWG) | 10 10 | |
| Ground Size UOM | AWG AWG | |
| Conductor Colors | BRN, ORG, GRN BRN, ORG, GRN |
Southwire Armorlite® Type MC Cable meets or exceeds the requirements of the following:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 2 AWG, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly.