SPEC: 60375

Armorlite® Type MC XHHW-2 Aluminum Conductor Feeder Cable. Rated 600 or 1000 Volts. Silicone Free SPEC60375

Aluminum XHHW-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 or 1000 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type XHHW-2 rated 90ºC Wet and Dry
- Per NEC (330.10), unjacketed MC cable can be used in dry location

Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
4 AWG 4 AWG
3 3
BK,BK/RD,BK/WE BK,BK/RD,BK/WE
0.212 0.54
7 7
45 1.14
1x6 1x6
0.956 2.43
314 467
More Options
2 AWG 2 AWG
3 3
BK,BK/RD,BK/WE BK,BK/RD,BK/WE
0.268 0.68
6 6
45 1.14
1x4 1x4
1.082 2.75
417 621
More Options
1 AWG 1 AWG
3 3
BK,BK/RD,BK/WE BK,BK/RD,BK/WE
0.298 0.76
8 8
55 1.40
1x4 1x4
1.101 2.80
490 729
More Options
1 AWG 1 AWG
4 4
BK,BK/RD,BK/BE,BK/WE BK,BK/RD,BK/BE,BK/WE
0.298 0.76
8 8
55 1.40
1x4 1x4
1.322 3.36
646 961
More Options
3/0 AWG 3/0 AWG
3 3
BK,BK/RD,BK/WE BK,BK/RD,BK/WE
0.422 1.07
15 15
55 1.40
1x4 1x4
1.311 3.33
786 1170

* Strand count meets minimum number per ASTM
GG - Green Ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
4 AWG 4 AWG
3 3
6.7 17.02
751 340.65
0.424 0.63
0.510 0.76
0.048 0.07
65 65
75 75
More Options
2 AWG 2 AWG
3 3
7.6 19.30
1194 541.59
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
1 AWG 1 AWG
3 3
7.7 19.56
1506 683.11
0.211 0.31
0.254 0.38
0.046 0.07
100 100
115 115
More Options
1 AWG 1 AWG
4 4
9.3 23.62
1606 728.47
0.211 0.31
0.254 0.38
0.046 0.07
80 80
92 92
More Options
3/0 AWG 3/0 AWG
3 3
9.2 23.37
3020 1369.85
0.105 0.16
0.126 0.19
0.042 0.06
155 155
175 175

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
  2. Insulation:All phases are insulated with Cross Linked Polyethylene XLPE Type XHHW-2
  3. Ground:Bare aluminum ground
  4. Filler:Fillers as needed
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.