Southwire Armorlite® Jacketed Type MC Cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC Article 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Diameter Over Armor (in) (cm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
8 AWG
8 AWG
|
2
2
|
BK,WE
BK,WE
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
0.645
1.64
|
50
1.27
|
0.745
1.89
|
300
446
|
| More Options |
8 AWG
8 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
0.739
1.88
|
50
1.27
|
0.839
2.13
|
384
571
|
| More Options |
8 AWG
8 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
0.793
2.01
|
50
1.27
|
0.893
2.27
|
458
682
|
| More Options |
6 AWG
6 AWG
|
2
2
|
BK,WE
BK,WE
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
0.786
2.00
|
50
1.27
|
0.892
2.27
|
431
641
|
| More Options |
6 AWG
6 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
0.855
2.17
|
50
1.27
|
0.961
2.44
|
543
808
|
| More Options |
6 AWG
6 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
0.929
2.36
|
50
1.27
|
1.035
2.63
|
657
978
|
| More Options |
4 AWG
4 AWG
|
2
2
|
BK,RD
BK,RD
|
0.226
0.57
|
19
19
|
50
1.27
|
1x8
1x8
|
0.891
2.26
|
50
1.27
|
0.997
2.53
|
577
859
|
| More Options |
4 AWG
4 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.226
0.57
|
19
19
|
50
1.27
|
1x8
1x8
|
0.985
2.50
|
50
1.27
|
1.091
2.77
|
744
1107
|
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
8 AWG
8 AWG
|
2
2
|
5.2
13.21
|
264
119.75
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
50
50
|
55
55
|
| More Options |
8 AWG
8 AWG
|
3
3
|
5.9
14.99
|
396
179.62
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
50
50
|
55
55
|
| More Options |
8 AWG
8 AWG
|
4
4
|
6.3
16.00
|
422
191.42
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
40
40
|
44
44
|
| More Options |
6 AWG
6 AWG
|
2
2
|
6.2
15.75
|
419
190.06
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
6 AWG
6 AWG
|
3
3
|
6.7
17.02
|
629
285.31
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
6 AWG
6 AWG
|
4
4
|
7.2
18.29
|
671
304.36
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
52
52
|
60
60
|
| More Options |
4 AWG
4 AWG
|
2
2
|
7.0
17.78
|
667
302.55
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
85
85
|
95
95
|
| More Options |
4 AWG
4 AWG
|
3
3
|
7.6
19.30
|
1001
454.05
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
85
85
|
95
95
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.