Southwire Armorlite® Type MC Cable Neutral-per-phase is suitable for use as follow:
- Southwire Armorlite® Type MC Cable Neutral-per-phase products comply with NEC 200.4 requirements (added in the 2011 NEC) for the installation and marking of neutral conductors. Neutrals are not to be used for more than one circuit (branch, multiwire branch, or ungrounded feeder). See NEC 200.4 for complete requirements.
- Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and office equipment.
- Multiple circuits for branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC Article 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
Southwire Armorlite® Type MC Cable Neutral-per-phase meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Num x Neutral Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
8 AWG
8 AWG
|
2
2
|
BK,RD,WE/BK,WE/RD,GN
BK,RD,WE/BK,WE/RD,GN
|
0.143
0.36
|
19
19
|
35
0.89
|
1x8
1x8
|
2x8
2x8
|
0.852
2.16
|
416
619
|
| More Options |
8 AWG
8 AWG
|
3
3
|
See Table
See Table
|
0.143
0.36
|
19
19
|
35
0.89
|
1x8
1x8
|
3x8
3x8
|
0.917
2.33
|
552
821
|
| More Options |
8 AWG
8 AWG
|
4
4
|
See Table
See Table
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
4x8
4x8
|
1.024
2.60
|
666
991
|
| More Options |
6 AWG
6 AWG
|
3
3
|
See Table
See Table
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
3x6
3x6
|
1.010
2.57
|
765
1138
|
Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Neutral Stranding (mils) (mm) | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
8 AWG
8 AWG
|
2
2
|
2
0.05
|
6.0
15.24
|
422
191.42
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
40
40
|
44
44
|
| More Options |
8 AWG
8 AWG
|
3
3
|
3
0.08
|
6.4
16.26
|
633
287.12
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
40
40
|
44
44
|
| More Options |
8 AWG
8 AWG
|
4
4
|
4
0.10
|
7.2
18.29
|
845
383.29
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
35
35
|
38
38
|
| More Options |
6 AWG
6 AWG
|
3
3
|
3
0.08
|
7.1
18.03
|
1007
456.77
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
52
52
|
60
60
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
| Size (Strand) | Cond. Number | Stock Code | Color |
|
8 (19)
8 (19)
|
2
2
|
593535
593535
|
BN, OE, GY, GY, GN
BN, OE, GY, GY, GN
|
|
8 (19)
8 (19)
|
2
2
|
BK, RD, WE/BK, WE/RD, GN
BK, RD, WE/BK, WE/RD, GN
|
|
|
8 (19)
8 (19)
|
3
3
|
BN, OE, YW, GY/BN, GY/OE, GY/YW, GN
BN, OE, YW, GY/BN, GY/OE, GY/YW, GN
|
|
|
8 (19)
8 (19)
|
3
3
|
BK, RD, BE, WE/BK, WE/RD, WE/BE, GN
BK, RD, BE, WE/BK, WE/RD, WE/BE, GN
|
|
|
8 (19)
8 (19)
|
4
4
|
BK, RD, BE, BK/WE, WE, WE/BK, WE/RD, WE/BE, GN
BK, RD, BE, BK/WE, WE, WE/BK, WE/RD, WE/BE, GN
|
|
|
8 (19)
8 (19)
|
4
4
|
BK, RD, BE, OE, WE/BK, WE/RD, WE/BE, WE/OE, GN
BK, RD, BE, OE, WE/BK, WE/RD, WE/BE, WE/OE, GN
|
|
|
6 (19)
6 (19)
|
3
3
|
677364
677364
|
BN, OE, YW, GY/BN, GY/OE, GY/YW, GN
BN, OE, YW, GY/BN, GY/OE, GY/YW, GN
|
|
6 (19)
6 (19)
|
3
3
|
BK, RD, BE, WE/BK, WE/BE, WE/RD, GN
BK, RD, BE, WE/BK, WE/BE, WE/RD, GN
|