SPEC: 60132

Armorlite® Type MC THHN/THWN Intermediate Size Copper Conductor 277/480V Colors SPEC60132

Copper THHN/THWN Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type MC Cable is suitable for use as follows:
• Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Type THHN/THWN rated 90ºC dry
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)

Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
2 2
BN,GY BN,GY
0.143 0.36
19 19
35 0.89
1x10 1x10
0.650 1.65
218 324
More Options
8 AWG 8 AWG
3 3
BN,OE,GY BN,OE,GY
0.143 0.36
19 19
35 0.89
1x10 1x10
0.697 1.77
286 426
More Options
6 AWG 6 AWG
2 2
BN,GY BN,GY
0.179 0.45
19 19
35 0.89
1x8 1x8
0.786 2.00
348 518
More Options
6 AWG 6 AWG
3 3
BN,OE,GY BN,OE,GY
0.179 0.45
19 19
35 0.89
1x8 1x8
0.855 2.17
454 676
More Options
6 AWG 6 AWG
4 4
BN,OE,YW,GY BN,OE,YW,GY
0.179 0.45
19 19
35 0.89
1x8 1x8
0.929 2.36
561 835
More Options
4 AWG 4 AWG
3 3
BN,OE,YW BN,OE,YW
0.226 0.57
19 19
50 1.27
1x8 1x8
0.983 2.50
643 957
More Options
4 AWG 4 AWG
4 4
BN,OE,YW,GY BN,OE,YW,GY
0.226 0.57
19 19
50 1.27
1x8 1x8
1.085 2.76
823 1225
More Options
2 AWG 2 AWG
3 3
BN,OE,YW BN,OE,YW
0.286 0.73
19 19
50 1.27
1x6 1x6
1.032 2.62
919 1368
More Options
2 AWG 2 AWG
4 4
BN,OE,YW,GY BN,OE,YW,GY
0.286 0.73
19 19
50 1.27
1x6 1x6
1.238 3.14
1197 1781

Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
2 2
4.6 11.68
264 119.75
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
8 AWG 8 AWG
3 3
4.9 12.45
396 179.62
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
2 2
5.5 13.97
419 190.06
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
3 3
6.0 15.24
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
4 4
6.5 16.51
671 304.36
0.411 0.61
0.495 0.74
0.051 0.08
52 52
60 60
More Options
4 AWG 4 AWG
3 3
6.9 17.53
1001 454.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
4 AWG 4 AWG
4 4
7.6 19.30
1068 484.44
0.258 0.38
0.310 0.46
0.048 0.07
68 68
76 76
More Options
2 AWG 2 AWG
3 3
7.2 18.29
1592 722.12
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
2 AWG 2 AWG
4 4
8.7 22.10
1698 770.20
0.162 0.24
0.195 0.29
0.045 0.07
92 92
104 104

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:19-strand class C compressed copper and ASTM B3 and B8 or 19-strand combination unilay copper per ASTM B3 and B787
  2. Insulation:Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green Polyvinyl Chloride with Nylon Sheath Type THHN/THWN insulated ground conductor
  4. Binder:Mylar tape
  5. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.