Southwire Armorlite® Type MC Cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC Article 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry 75ºC Wet.
Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
8 AWG
8 AWG
|
2
2
|
RD,WE
RD,WE
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
0.650
1.65
|
218
324
|
| More Options |
8 AWG
8 AWG
|
3
3
|
RD,BE,WE
RD,BE,WE
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
0.697
1.77
|
286
426
|
| More Options |
8 AWG
8 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.143
0.36
|
19
19
|
35
0.89
|
1x10
1x10
|
0.826
2.10
|
389
579
|
| More Options |
6 AWG
6 AWG
|
2
2
|
BK,WE
BK,WE
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
0.786
2.00
|
348
518
|
| More Options |
6 AWG
6 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
0.855
2.17
|
454
676
|
| More Options |
6 AWG
6 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.179
0.45
|
19
19
|
35
0.89
|
1x8
1x8
|
0.929
2.36
|
561
835
|
| More Options |
4 AWG
4 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.226
0.57
|
19
19
|
50
1.27
|
1x8
1x8
|
0.985
2.50
|
643
957
|
| More Options |
4 AWG
4 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.226
0.57
|
19
19
|
50
1.27
|
1x8
1x8
|
1.085
2.76
|
823
1225
|
| More Options |
3 AWG
3 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.254
0.65
|
19
19
|
50
1.27
|
1x6
1x6
|
1.058
2.69
|
797
1186
|
| More Options |
3 AWG
3 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.254
0.65
|
19
19
|
50
1.27
|
1x6
1x6
|
1.162
2.95
|
1000
1488
|
| More Options |
2 AWG
2 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.286
0.73
|
19
19
|
50
1.27
|
1x6
1x6
|
1.159
2.94
|
947
1409
|
| More Options |
2 AWG
2 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.286
0.73
|
19
19
|
50
1.27
|
1x6
1x6
|
1.233
3.13
|
1210
1801
|
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
8 AWG
8 AWG
|
2
2
|
4.6
11.68
|
264
119.75
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
50
50
|
55
55
|
| More Options |
8 AWG
8 AWG
|
3
3
|
4.9
12.45
|
396
179.62
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
50
50
|
55
55
|
| More Options |
8 AWG
8 AWG
|
4
4
|
5.8
14.73
|
422
191.42
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
40
40
|
44
44
|
| More Options |
6 AWG
6 AWG
|
2
2
|
5.5
13.97
|
419
190.06
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
6 AWG
6 AWG
|
3
3
|
6.0
15.24
|
629
285.31
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
6 AWG
6 AWG
|
4
4
|
6.5
16.51
|
671
304.36
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
52
52
|
60
60
|
| More Options |
4 AWG
4 AWG
|
3
3
|
6.9
17.53
|
1001
454.05
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
85
85
|
95
95
|
| More Options |
4 AWG
4 AWG
|
4
4
|
7.6
19.30
|
1068
484.44
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
68
68
|
76
76
|
| More Options |
3 AWG
3 AWG
|
3
3
|
7.4
18.80
|
1262
572.43
|
0.205
0.31
|
0.246
0.37
|
0.047
0.07
|
100
100
|
115
115
|
| More Options |
3 AWG
3 AWG
|
4
4
|
8.1
20.57
|
1347
610.99
|
0.205
0.31
|
0.246
0.37
|
0.047
0.07
|
80
80
|
92
92
|
| More Options |
2 AWG
2 AWG
|
3
3
|
8.1
20.57
|
1592
722.12
|
0.162
0.24
|
0.195
0.29
|
0.045
0.07
|
115
115
|
130
130
|
| More Options |
2 AWG
2 AWG
|
4
4
|
8.6
21.84
|
1698
770.20
|
0.162
0.24
|
0.195
0.29
|
0.045
0.07
|
92
92
|
104
104
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.