SPEC: 60300

Armorlite® Type MC THHN/THWN Copper Conductor Feeder Cable SPEC60300

Copper THHN/THWN-2 Insulated Singles. Bare Copper Grounding Conductor. UL Listed 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type MC Feeder Cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.

Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
1 AWG 1 AWG
3 3
0.322 0.82
19 19
60 1.52
1x6 GG 1x6 GG
1.275 3.24
1147 1707
More Options
1 AWG 1 AWG
4 4
0.322 0.82
19 19
60 1.52
1x6 GG 1x6 GG
1.351 3.43
1490 2217
More Options
3/0 AWG 3/0 AWG
3 3
0.456 1.16
19 19
60 1.52
1x4 1x4
1.447 3.68
2039 3034
More Options
3/0 AWG 3/0 AWG
4 4
0.456 1.16
19 19
60 1.52
1x4 1x4
1.694 4.30
2749 4091
More Options
250 KCMIL 250 KCMIL
4 4
0.558 1.42
37 37
70 1.78
1x4 1x4
1.954 4.96
3885 5782

Note: Conductor number = number of phase conductors. Does not include ground
Note: GG = Green insulated ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
1 AWG 1 AWG
3 3
8.9 22.61
2008 910.81
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1 AWG 1 AWG
4 4
9.5 24.13
2142 971.59
0.128 0.19
0.154 0.23
0.046 0.07
104 104
116 116
More Options
3/0 AWG 3/0 AWG
3 3
10.1 25.65
4027 1826.61
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
3/0 AWG 3/0 AWG
4 4
11.9 30.23
4295 1948.18
0.064 0.10
0.078 0.12
0.042 0.06
160 160
180 180
More Options
250 KCMIL 250 KCMIL
4 4
13.7 34.80
6400 2902.99
0.043 0.06
0.053 0.08
0.041 0.06
204 204
232 232

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Class B compressed copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Bare stranded copper ground
  4. Filler:Fillers as needed
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.