Southwire Armorlite® Type MC Cable Neutral-per-phase products comply with NEC 200.4 requirements (added in the 2011 NEC) for the installation and marking of neutral conductors. Neutrals are not to be used for more than one circuit (branch, multiwire branch, or ungrounded feeder). See NEC 200.4 for complete requirements.
Southwire Armorlite® Type MC Cable (neutral per phase) is suitable for use as follow:
• Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and office equipment
• Multiple circuits for branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Type THHN/THWN rated 90ºC dry
Southwire Armorlite® Type MC Cable (neutral per phase) meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Num x Neutral Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
2
2
|
BK,RD,WE/BK,WE/RD,GN
BK,RD,WE/BK,WE/RD,GN
|
|
Solid
Solid
|
20
0.51
|
1x14
1x14
|
2x14
2x14
|
0.500
1.27
|
116
173
|
| More Options |
12 AWG
12 AWG
|
1
1
|
RD,WE/RD,GN
RD,WE/RD,GN
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
1x12
1x12
|
0.474
1.20
|
105
156
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BE,RD,WE/BE,WE/RD,GN
BE,RD,WE/BE,WE/RD,GN
|
0.08
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
2x12
2x12
|
0.54
1.37
|
159
237
|
| More Options |
12 AWG
12 AWG
|
2
2
|
See Table
See Table
|
0.090
0.23
|
19
19
|
20
0.51
|
2x12
2x12
|
2x12
2x12
|
0.607
1.54
|
195
290
|
| More Options |
12 AWG
12 AWG
|
3
3
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
3x12
3x12
|
0.577
1.47
|
211
314
|
| More Options |
12 AWG
12 AWG
|
3
3
|
See Table
See Table
|
0.090
0.23
|
19
19
|
20
0.51
|
2x12
2x12
|
3x12
3x12
|
0.649
1.65
|
249
371
|
| More Options |
12 AWG
12 AWG
|
4
4
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
4x12
4x12
|
0.652
1.66
|
266
396
|
| More Options |
12 AWG
12 AWG
|
8
8
|
BK,BK/WE,WE,WE/BK,RD,RD/WE,BE,GN,BE/WE
BK,BK/WE,WE,WE/BK,RD,RD/WE,BE,GN,BE/WE
|
0.088
0.22
|
19
19
|
20
0.51
|
1x12
1x12
|
2x12
2x12
|
0.688
1.75
|
276
411
|
| More Options |
12 AWG
12 AWG
|
6
6
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
6x12
6x12
|
0.810
2.06
|
401
597
|
| More Options |
12 AWG
12 AWG
|
7
7
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
7x12
7x12
|
0.846
2.15
|
453
674
|
| More Options |
10 AWG
10 AWG
|
2
2
|
YW,GY/YW,GN
YW,GY/YW,GN
|
0.113
0.29
|
19
19
|
25
0.64
|
1x10
1x10
|
1x10
1x10
|
0.574
1.46
|
162
241
|
| More Options |
10 AWG
10 AWG
|
2
2
|
See Table
See Table
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
2x10
2x10
|
2x10
2x10
|
0.671
1.70
|
274
408
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,RD,GN,WE/BK,WE/RD
BK,RD,GN,WE/BK,WE/RD
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
2x10
2x10
|
0.666
1.69
|
251
374
|
| More Options |
10 AWG
10 AWG
|
3
3
|
See Table
See Table
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
3x10
3x10
|
0.671
1.70
|
311
463
|
| More Options |
10 AWG
10 AWG
|
3
3
|
See Table
See Table
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
3x10
3x10
|
0.776
1.97
|
365
543
|
| More Options |
10 AWG
10 AWG
|
4
4
|
See Table
See Table
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
2x10
2x10
|
4x10
4x10
|
0.884
2.25
|
469
698
|
| More Options |
10 AWG
10 AWG
|
4
4
|
See Table
See Table
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
4x10
4x10
|
0.879
2.23
|
457
680
|
| More Options |
10 AWG
10 AWG
|
9
9
|
BK,BK,RD,RD,BE,BE,WT/BK,WT/RD,WT/BE,GN
BK,BK,RD,RD,BE,BE,WT/BK,WT/RD,WT/BE,GN
|
0.113
0.29
|
19
19
|
25
0.64
|
1x10
1x10
|
3x10
3x10
|
0.944
2.40
|
505
752
|
| More Options |
10 AWG
10 AWG
|
10
10
|
BK,RD,BE,BK/WT,RD/BK,WT,WT/BK,WT/RD,WT/BE,WT/YW,GN
BK,RD,BE,BK/WT,RD/BK,WT,WT/BK,WT/RD,WT/BE,WT/YW,GN
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
5x10
5x10
|
0.883
2.24
|
506
753
|
| More Options |
10 AWG
10 AWG
|
10
10
|
BK,RD,BK/WT,BK/RD,RD/WT,WT,WT/RD,WT/BE,WT/BK,WT/PK
BK,RD,BK/WT,BK/RD,RD/WT,WT,WT/RD,WT/BE,WT/BK,WT/PK
|
0.113
0.29
|
19
19
|
25
0.64
|
1x10
1x10
|
5x10
5x10
|
0.944
2.40
|
544
810
|
| More Options |
10 AWG
10 AWG
|
6
6
|
See Table
See Table
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
6x10
6x10
|
0.884
2.25
|
505
752
|
| More Options |
10 AWG
10 AWG
|
8
8
|
See Table
See Table
|
0.117
0.30
|
19
19
|
25
0.64
|
1x10
1x10
|
8x10
8x10
|
1.023
2.60
|
768
1143
|
Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Neutral Stranding (mils) (mm) | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
2
2
|
2
0.05
|
3.6
9.14
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
16
16
|
20
20
|
| More Options |
12 AWG
12 AWG
|
1
1
|
1
0.03
|
3.4
8.64
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
2
0.05
|
3.8
9.65
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
2
2
|
2
0.05
|
4.3
10.92
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
3
3
|
3
0.08
|
4.1
10.41
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
3
3
|
3
0.08
|
4.6
11.68
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
4
0.10
|
4.6
11.68
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
17
17
|
21
21
|
| More Options |
12 AWG
12 AWG
|
8
8
|
2
0.05
|
4.8
12.19
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
12
12
|
15
15
|
| More Options |
12 AWG
12 AWG
|
6
6
|
6
0.15
|
5.7
14.48
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
12
12
|
15
15
|
| More Options |
12 AWG
12 AWG
|
7
7
|
7
0.18
|
5.9
14.99
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
12
12
|
15
15
|
| More Options |
10 AWG
10 AWG
|
2
2
|
1
0.03
|
4
10.16
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
2
0.05
|
4.8
12.19
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
2
2
|
2
0.05
|
4.7
11.94
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
3
3
|
3
0.08
|
4.8
12.19
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
3
3
|
3
0.08
|
5.4
13.72
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
4
4
|
4
0.10
|
6.2
15.75
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
24
24
|
28
28
|
| More Options |
10 AWG
10 AWG
|
4
4
|
4
0.10
|
6.1
15.49
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
24
24
|
28
28
|
| More Options |
10 AWG
10 AWG
|
9
9
|
3
0.08
|
6.6
16.76
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
17
17
|
20
20
|
| More Options |
10 AWG
10 AWG
|
10
10
|
5
0.13
|
6.2
15.75
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
17
17
|
20
20
|
| More Options |
10 AWG
10 AWG
|
10
10
|
5
0.13
|
6.6
16.76
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
17
17
|
20
20
|
| More Options |
10 AWG
10 AWG
|
6
6
|
6
0.15
|
6.2
15.75
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
17
17
|
20
20
|
| More Options |
10 AWG
10 AWG
|
8
8
|
8
0.20
|
7.2
18.29
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
17
17
|
20
20
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
| Size (Strand) | Cond Number | Stock Code | Color |
|
14 (Solid)
14 (Solid)
|
2
2
|
BK, RD, WE/BK, WE/RD, GN
BK, RD, WE/BK, WE/RD, GN
|
|
|
12 (Solid)
12 (Solid)
|
1
1
|
RD, WE/RD, GN
RD, WE/RD, GN
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
BK, RD, GN, WE/BK, WE/RD
BK, RD, GN, WE/BK, WE/RD
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
BK, RD, GN, GN/YW, WE/BK, WE/RD
BK, RD, GN, GN/YW, WE/BK, WE/RD
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
552795
552795
|
BK, RD, WE/BK, WE/RD, GN
BK, RD, WE/BK, WE/RD, GN
|
|
12 (Solid)
12 (Solid)
|
3
3
|
BK, RD, BE, GN, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, WE/BK, WE/RD, WE/BE
|
|
|
12 (Solid)
12 (Solid)
|
3
3
|
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
|
|
|
12 (Solid)
12 (Solid)
|
4
4
|
BK, RD, BE, BK/WE, WE, WE/RD, WE/BE, WE/BK, GN
BK, RD, BE, BK/WE, WE, WE/RD, WE/BE, WE/BK, GN
|
|
|
12 (Solid)
12 (Solid)
|
4
4
|
643570
643570
|
BK, RD, BE, PE, WE/BK, WE/RD, WE/BE, WE/PE, GN
BK, RD, BE, PE, WE/BK, WE/RD, WE/BE, WE/PE, GN
|
|
12 (Solid)
12 (Solid)
|
6
6
|
643654
643654
|
BK, RD, BE, PK, PE, YW, GN, WE/BK, WE/RD, WE/BE, WE/PK, WE/PE, WE/YW
BK, RD, BE, PK, PE, YW, GN, WE/BK, WE/RD, WE/BE, WE/PK, WE/PE, WE/YW
|
|
12 (Solid)
12 (Solid)
|
6
6
|
BK, RD, BE, BK/RD, RD/BE, BE/BK, GN, WE, WE/BK, WE/RD, WE/BE, WE/BK, WE/RD
BK, RD, BE, BK/RD, RD/BE, BE/BK, GN, WE, WE/BK, WE/RD, WE/BE, WE/BK, WE/RD
|
|
|
12 (Solid)
12 (Solid)
|
6
6
|
BK, RD, BE, BN, OE, YW, WE/BK, WE/RD, WE/BE, WE/BN, WE/OE, WE/YW, BK, WE/BK, GN
BK, RD, BE, BN, OE, YW, WE/BK, WE/RD, WE/BE, WE/BN, WE/OE, WE/YW, BK, WE/BK, GN
|
|
|
12 (Solid)
12 (Solid)
|
7
7
|
BK, RD, BE, BK/YW, RD/YW, BE/YW, BK/RD, WE, WE/BK, WE/RD, WE/BE, WE/BK, WE/RD, WE/BE, GN
BK, RD, BE, BK/YW, RD/YW, BE/YW, BK/RD, WE, WE/BK, WE/RD, WE/BE, WE/BK, WE/RD, WE/BE, GN
|
|
|
12 (Solid)
12 (Solid)
|
9
9
|
641211
641211
|
BK, BK, BK, RD, RD, RD, BE, BE, BE, WE, WE, WE, WE, WE, WE, WE, WE, WE, GN
BK, BK, BK, RD, RD, RD, BE, BE, BE, WE, WE, WE, WE, WE, WE, WE, WE, WE, GN
|
|
10 (Solid)
10 (Solid)
|
2
2
|
BK, RD, WE/BK, WE/RD, GN
BK, RD, WE/BK, WE/RD, GN
|
|
|
10 (Solid)
10 (Solid)
|
2
2
|
BK, RD, GN, GN/YW, WE/BK, WE/RD
BK, RD, GN, GN/YW, WE/BK, WE/RD
|
|
|
10 (Solid)
10 (Solid)
|
2
2
|
BK, RD, WE, WE/BE, GN, GN/YW
BK, RD, WE, WE/BE, GN, GN/YW
|
|
|
10 (Solid)
10 (Solid)
|
3
3
|
BK, RD, BE, GN, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, WE/BK, WE/RD, WE/BE
|
|
|
10 (Solid)
10 (Solid)
|
3
3
|
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
|
|
|
10 (Solid)
10 (Solid)
|
4
4
|
BK, RD, BE, BK/WE, GN, WE/BK, WE/RD, WE/BE, WE
BK, RD, BE, BK/WE, GN, WE/BK, WE/RD, WE/BE, WE
|
|
|
10 (Solid)
10 (Solid)
|
4
4
|
BK, RD, BE, BK/RD, WE, WE/BK, WE/RD, GN, GN/YW, WE/BE
BK, RD, BE, BK/RD, WE, WE/BK, WE/RD, GN, GN/YW, WE/BE
|
|
|
10 (Solid)
10 (Solid)
|
5
5
|
590115
590115
|
BK, BK, RD, RD, BE, WE/BK, WE/BK, WE/RD, WE/RD, WE/BE, GN
BK, BK, RD, RD, BE, WE/BK, WE/BK, WE/RD, WE/RD, WE/BE, GN
|
|
10 (Solid)
10 (Solid)
|
5
5
|
BK, RD, BE, BK/RD, RD/BK, WE, WE/BK, WE/RD, WE/BE, WE/PK, GN
BK, RD, BE, BK/RD, RD/BK, WE, WE/BK, WE/RD, WE/BE, WE/PK, GN
|
|
|
10 (Solid)
10 (Solid)
|
5
5
|
585848
585848
|
BK, RD, BE, WE/BK, WE/RD, WE/BE, BK/BN, RD/OE, WE/BN, WE/OE, GN
BK, RD, BE, WE/BK, WE/RD, WE/BE, BK/BN, RD/OE, WE/BN, WE/OE, GN
|
|
10 (Solid)
10 (Solid)
|
7
7
|
679158
679158
|
BK, WE, RD, WE/RD, BE, WE/BE, BK/WE, WE/BK, RD/YW, WE/YW, BE/OE, WE/OE, PE, WE/PE, GN
BK, WE, RD, WE/RD, BE, WE/BE, BK/WE, WE/BK, RD/YW, WE/YW, BE/OE, WE/OE, PE, WE/PE, GN
|
|
12 (19)
12 (19)
|
2
2
|
BK, RD, GN, WE/BK, WE/RD
BK, RD, GN, WE/BK, WE/RD
|
|
|
12 (19)
12 (19)
|
2
2
|
BK, RD, GN, GN/YW, WE/BK, WE/RD
BK, RD, GN, GN/YW, WE/BK, WE/RD
|
|
|
12 (19)
12 (19)
|
3
3
|
BK, RD, BE, WE/BK, WE/RD, WE/BE, GN
BK, RD, BE, WE/BK, WE/RD, WE/BE, GN
|
|
|
12 (19)
12 (19)
|
3
3
|
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
|
|
|
10 (19)
10 (19)
|
2
2
|
BK, RD, GN, WE/BK, WE/RD
BK, RD, GN, WE/BK, WE/RD
|
|
|
10 (19)
10 (19)
|
2
2
|
BK, RD, GN, GN/YW, WE/BK, WE/RD
BK, RD, GN, GN/YW, WE/BK, WE/RD
|
|
|
10 (19)
10 (19)
|
3
3
|
BK, RD, BE, WE, WE/BK, GN, WE/RD
BK, RD, BE, WE, WE/BK, GN, WE/RD
|
|
|
10 (19)
10 (19)
|
3
3
|
BK, RD, BE, GN, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, WE/BK, WE/RD, WE/BE
|
|
|
10 (19)
10 (19)
|
3
3
|
551336
551336
|
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
BK, RD, BE, GN, GN/YW, WE/BK, WE/RD, WE/BE
|
|
10 (19)
10 (19)
|
4
4
|
BK, BK/WE, RD, BE, GN, WE, WE/BK, WE/RD, WE/BE
BK, BK/WE, RD, BE, GN, WE, WE/BK, WE/RD, WE/BE
|
|
|
10 (19)
10 (19)
|
8
8
|
BK, BK, BK, BK, BK, BK, BK, BK, WE, WE, WE, WE, WE, WE, WE, WE, GN
BK, BK, BK, BK, BK, BK, BK, BK, WE, WE, WE, WE, WE, WE, WE, WE, GN
|