Southwire Armorlite® Type MC Isolated Ground Cable is suitable for use as follow:
• Applications requiring redundant, dedicated or isolated grounding paths
• Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Type THHN/THWN rated 90ºC dry
Southwire Armorlite® Type MC Isolated Ground Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
12 AWG
12 AWG
|
2
2
|
RD,WE
RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
2x12
2x12
|
0.505
1.28
|
132
196
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
2x12
2x12
|
0.530
1.35
|
138
205
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
2x12
2x12
|
0.541
1.37
|
159
237
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
2x12
2x12
|
0.586
1.49
|
187
278
|
| More Options |
12 AWG
12 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
2x12
2x12
|
0.604
1.53
|
197
293
|
| More Options |
10 AWG
10 AWG
|
2
2
|
RD,WE,GN,GN/YW
RD,WE,GN,GN/YW
|
0.101
0.26
|
Solid
Solid
|
20
0.51
|
2x10
2x10
|
0.58
1.47
|
191
284
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,WE
BK,WE
|
0.117
0.30
|
19
19
|
25
0.64
|
2x10
2x10
|
0.618
1.57
|
206
307
|
| More Options |
10 AWG
10 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
2x10
2x10
|
0.625
1.59
|
233
347
|
| More Options |
10 AWG
10 AWG
|
4
4
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
2x10
2x10
|
0.671
1.70
|
274
408
|
| More Options |
1 AWG
1 AWG
|
4
4
|
BK,RD,BE/WE,GN,GN/YW
BK,RD,BE/WE,GN,GN/YW
|
0.322
0.82
|
19
19
|
50
1.27
|
2x6
2x6
|
1.406
3.57
|
1597
2377
|
Note: Conductor number = number of phase conductors plus neutrals. Does not include green and green/yellow ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
12 AWG
12 AWG
|
2
2
|
3.6
9.14
|
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
3.8
9.65
|
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
3.8
9.65
|
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
4.1
10.41
|
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
4.3
10.92
|
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
10 AWG
10 AWG
|
2
2
|
4.1
10.41
|
166
75.30
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
4.4
11.18
|
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
4.4
11.18
|
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
4.8
12.19
|
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
1 AWG
1 AWG
|
4
4
|
9.8
24.89
|
2142
971.59
|
0.128
0.19
|
0.154
0.23
|
0.046
0.07
|
104
104
|
116
116
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
| Size (Strand) | Cond. Number | Stock Code | Color |
|
12 (Solid)
12 (Solid)
|
2
2
|
BK, WE, GN, GN/YW
BK, WE, GN, GN/YW
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
RD, WE, GN, GN/YW
RD, WE, GN, GN/YW
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
BE, WE, GN, GN/YW
BE, WE, GN, GN/YW
|
|
|
12 (Solid)
12 (Solid)
|
3
3
|
BK, WE, RD, GN, GN/YW
BK, WE, RD, GN, GN/YW
|
|
|
12 (Solid)
12 (Solid)
|
3
3
|
560950
560950
|
BK, BE, WE, GN, GN/YW
BK, BE, WE, GN, GN/YW
|
|
12 (Solid)
12 (Solid)
|
4
4
|
BK, WE, RD, BE, GN, GN/YW
BK, WE, RD, BE, GN, GN/YW
|
|
|
12 (Solid)
12 (Solid)
|
4
4
|
562419
562419
|
BK, WE, WE/BK, BK/WE, GN, GN/YW
BK, WE, WE/BK, BK/WE, GN, GN/YW
|
|
12 (Solid)
12 (Solid)
|
6
6
|
587697
587697
|
BK, RD, BE, PK, PE, WE, GN, GN/YW
BK, RD, BE, PK, PE, WE, GN, GN/YW
|
|
10 (Solid)
10 (Solid)
|
2
2
|
BK, WE, GN, GN/YW
BK, WE, GN, GN/YW
|
|
|
10 (Solid)
10 (Solid)
|
2
2
|
555636
555636
|
BE, WE, GN, GN/YW
BE, WE, GN, GN/YW
|
|
10 (Solid)
10 (Solid)
|
3
3
|
BK, WE, RD, GN, GN/YW
BK, WE, RD, GN, GN/YW
|
|
|
10 (Solid)
10 (Solid)
|
4
4
|
BK, WE, RD, BE, GN, GN/YW
BK, WE, RD, BE, GN, GN/YW
|
|
|
12 (19)
12 (19)
|
2
2
|
BK, WE, GN, GN/YW
BK, WE, GN, GN/YW
|
|
|
12 (19)
12 (19)
|
3
3
|
551106
551106
|
BK, WE, RD, GN, GN/YW
BK, WE, RD, GN, GN/YW
|
|
12 (19)
12 (19)
|
4
4
|
BK, WE, RD, BE, GN, GN/YW
BK, WE, RD, BE, GN, GN/YW
|
|
|
10 (19)
10 (19)
|
2
2
|
BK, WE, GN, GN/YW
BK, WE, GN, GN/YW
|
|
|
10 (19)
10 (19)
|
3
3
|
551302
551302
|
BK, WE, RD, GN, GN/YW
BK, WE, RD, GN, GN/YW
|
|
8 (19)
8 (19)
|
2
2
|
555184
555184
|
BK, WE, GN GND, GN/YW GND
BK, WE, GN GND, GN/YW GND
|
|
8 (19)
8 (19)
|
4
4
|
555189
555189
|
BK, WE, RD, BE, GN GND, GN/YW GND
BK, WE, RD, BE, GN GND, GN/YW GND
|