SPEC: 60218

12-2 CU THHN 1X10 OSN 1X12GG AIA MC BLACK/RED/GREEN/WHITE 1000 FT SPEC60218 69085902

Southwire #: 69085902

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Conductor Color
Packaging

Application & Features

Southwire Armorlite® Type MC Cable Oversized-Neutral is suitable for use as follow:
- Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and office equipment.
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.

Southwire Armorlite® Type MC Cable Oversized-Neutral meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 2 2
Color BK,RD,WE BK,RD,WE
Diameter Over Conductor (in) (cm) 0.080 0.20 inch cm
Cond. Strands Solid Solid
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Ground Size 1x12 1x12
Num x Neutral Size 1x10 1x10
Diameter Over Armor (in) (cm) 0.524 1.33 inch cm
Approx. Weight (lbs/1000') (kgs/km) 147 219 lbs/1000' kgs/km

Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Solid per ASTM B3 or Combination unilay-stranded copper conductors per ASTM B787
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Neutral:Oversized insulated neutral with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  4. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.