Southwire Armorlite® Type MC Cable Oversized-Neutral is suitable for use as follow:
- Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and office equipment.
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
Southwire Armorlite® Type MC Cable Oversized-Neutral meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Num x Neutral Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
12 AWG
12 AWG
|
1
1
|
BK,WE
BK,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
1x10
1x10
|
0.497
1.26
|
121
180
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,RD,WE
BK,RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
1x10
1x10
|
0.524
1.33
|
147
219
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,BE,WE
BK,RD,BE,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
1x10
1x10
|
0.557
1.41
|
175
260
|
| More Options |
12 AWG
12 AWG
|
4
4
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
1x10
1x10
|
0.593
1.51
|
201
299
|
| More Options |
12 AWG
12 AWG
|
4
4
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
2x12
2x12
|
2x10
2x10
|
0.641
1.63
|
268
399
|
| More Options |
12 AWG
12 AWG
|
6
6
|
See Table
See Table
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
2x12
2x12
|
2x10
2x10
|
0.784
1.99
|
353
525
|
| More Options |
10 AWG
10 AWG
|
4
4
|
See Table
See Table
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
2x10
2x10
|
2x8
2x8
|
0.878
2.23
|
448
667
|
Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Neutral Stranding (mils) (mm) | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
12 AWG
12 AWG
|
1
1
|
1
0.03
|
3.5
8.89
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
1
0.03
|
3.7
9.40
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
1
0.03
|
4.0
10.16
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
1
0.03
|
4.2
10.67
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
2
0.05
|
4.6
11.68
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
6
6
|
2
0.05
|
5.5
13.97
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
17
17
|
21
21
|
| More Options |
10 AWG
10 AWG
|
4
4
|
2
0.05
|
6.1
15.49
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
| Size (Strand) | Cond. Number | Stock Code | Color |
|
12 (Solid)
12 (Solid)
|
1
1
|
BK, GN, WE
BK, GN, WE
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
BK, RD, GN, WE
BK, RD, GN, WE
|
|
|
12 (Solid)
12 (Solid)
|
2
2
|
550654
550654
|
BK, RD, GN, GN/YW, WE
BK, RD, GN, GN/YW, WE
|
|
12 (Solid)
12 (Solid)
|
3
3
|
BK, RD, BE, WE, GN
BK, RD, BE, WE, GN
|
|
|
12 (Solid)
12 (Solid)
|
3
3
|
690917
690917
|
BK, RD, BE, GN, WE
BK, RD, BE, GN, WE
|
|
12 (Solid)
12 (Solid)
|
3
3
|
565760
565760
|
BN, OE, YW, GN, GY
BN, OE, YW, GN, GY
|
|
12 (Solid)
12 (Solid)
|
3
3
|
555209
555209
|
BK, RD, BE, GN, GN/YW, WE, WE/BE, WE/RD
BK, RD, BE, GN, GN/YW, WE, WE/BE, WE/RD
|
|
12 (Solid)
12 (Solid)
|
4
4
|
BK, RD, BE, OE, GN, WE
BK, RD, BE, OE, GN, WE
|
|
|
12 (Solid)
12 (Solid)
|
4
4
|
BK, RD, BE, OE, GN, GN/YW, WE, WE/OE
BK, RD, BE, OE, GN, GN/YW, WE, WE/OE
|
|
|
12 (Solid)
12 (Solid)
|
6
6
|
BK, RD, BE, BK/WE, RD/WE, BE/WE, WE, WE/BK, GN, GN/YW
BK, RD, BE, BK/WE, RD/WE, BE/WE, WE, WE/BK, GN, GN/YW
|
|
|
10 (Solid)
10 (Solid)
|
2
2
|
690974
690974
|
BK, RD, GN, WE
BK, RD, GN, WE
|
|
10 (Solid)
10 (Solid)
|
3
3
|
691006
691006
|
BK, RD, BE, GN, WE
BK, RD, BE, GN, WE
|
|
10 (Solid)
10 (Solid)
|
4
4
|
BK, RD, BE, PE, WE, WE/BK, GN, GN/YW
BK, RD, BE, PE, WE, WE/BK, GN, GN/YW
|
|
|
10 (Solid)
10 (Solid)
|
6
6
|
585022
585022
|
BK, RD, BE, BK/WE, RD/WE, BE/WE, WE, WE/BK, GN
BK, RD, BE, BK/WE, RD/WE, BE/WE, WE, WE/BK, GN
|
|
10 (Solid)
10 (Solid)
|
6
6
|
552983
552983
|
BK, RD, BE, BK/WE, RD/WE, BE/WE, WE, WE/BK, GN, GN/YW
BK, RD, BE, BK/WE, RD/WE, BE/WE, WE, WE/BK, GN, GN/YW
|
|
12 (19)
12 (19)
|
1
1
|
551318
551318
|
BK, GN, WE
BK, GN, WE
|
|
12 (19)
12 (19)
|
4
4
|
551330
551330
|
BK, RD, BE, OE, GN, WE
BK, RD, BE, OE, GN, WE
|