10 AWG Copper THHN/THWN Insulated Singles. Dedicated Neutral Conductor for Each Phase Conductor. Green Copper THHN Insulated Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Conductors | 4 4 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 740 18.80 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 322 480 | lbs/1000' kgs/km |
| Size (AWG) | 10 10 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 10 10 | |
| Conductor Colors | BLK/RED/WHT-BLK/WHT-RED/GRNN BLK/RED/WHT-BLK/WHT-RED/GRNN |
Southwire Armorlite® Type MC Cable – Neutral Per Phase meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable – Neutral Per Phase is constructed with solid soft-drawn copper Type THHN/THWN phase conductors, a dedicated neutral per phase conductor, and an insulated copper grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is applied over the conductors. Aluminum interlocking armor is applied over the cable assembly. An optional overall PVC jacket can be applied over the armor.