SPEC: 60050

Armorlite® Type AC THHN/THWN Circuit Size Copper Conductor 120/208V Colors SPEC60050

14 AWG through 10 AWG THHN/THWN Insulated Singles Wrapped in Moisture-Resistant, Flame-Retardant Paper. 16 AWG Aluminum Bond Wire. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type AC Cable is suitable for use as follows:
• Branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Dry locations only
• Environmental air-handling spaces per NEC 300.22 (C)
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Conductors are individually wrapped with a moisture-resistant, flame-retardant paper covering
• Type THHN/THWN rated 90ºC dry
• Anti-Short bushing are required

Southwire Armorlite® Type AC Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 320
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
2 2
BK,WE BK,WE
0.064 0.16
Solid Solid
20 0.51
0.468 1.19
88 131
More Options
14 AWG 14 AWG
3 3
BK,RD,WE BK,RD,WE
0.064 0.16
Solid Solid
20 0.51
0.488 1.24
107 159
More Options
14 AWG 14 AWG
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.064 0.16
Solid Solid
20 0.51
0.520 1.32
128 190
More Options
12 AWG 12 AWG
2 2
BN,GY BN,GY
0.080 0.20
Solid Solid
20 0.51
0.501 1.27
108 161
More Options
12 AWG 12 AWG
3 3
BK,RD,WE BK,RD,WE
0.080 0.20
Solid Solid
20 0.51
0.524 1.33
136 202
More Options
12 AWG 12 AWG
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.080 0.20
Solid Solid
20 0.51
0.560 1.42
165 246
More Options
10 AWG 10 AWG
2 2
BK,WE BK,WE
0.101 0.26
Solid Solid
25 0.64
0.555 1.41
139 207
More Options
10 AWG 10 AWG
3 3
BK,RD,WE BK,RD,WE
0.101 0.26
Solid Solid
25 0.64
0.583 1.48
179 266
More Options
10 AWG 10 AWG
4 4
BK,RD,BE,WE BK,RD,BE,WE
0.101 0.26
Solid Solid
25 0.64
0.626 1.59
222 330
Cond. Size Conductor Number Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
2 2
3.3 8.38
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
14 AWG 14 AWG
3 3
3.4 8.64
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
14 AWG 14 AWG
4 4
3.6 9.14
2.631 3.92
3.170 4.72
0.058 0.09
16 16
20 20
More Options
12 AWG 12 AWG
2 2
3.5 8.89
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
3 3
3.7 9.40
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
4 4
3.9 9.91
1.662 2.47
2.002 2.98
0.054 0.08
20 20
24 24
More Options
10 AWG 10 AWG
2 2
3.9 9.91
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
3 3
4.1 10.41
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
4 4
4.4 11.18
1.040 1.55
1.253 1.86
0.050 0.07
28 28
32 32

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 4 Armored Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Solid copper per ASTM B3
  2. Insulation:Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Paper Covering:Moisture-resistant, flame-retardant paper covering
  4. Bond Wire:Solid #16 AWG aluminum
  5. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.