Suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 350 KCMIL 350 KCMIL | |
| No. of Conductors | 4 4 | |
| Stranding | Stranded Stranded | |
| Nom. OD (mils) (mm) | 2264 57.51 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 5606 8343 | lbs/1000' kgs/km |
| Size (AWG) | 2/0 2/0 | |
| Ground Size UOM | AWG AWG | |
| Conductor Colors | BLK/BLK/RED/RED/ 2/0 BARE GNDND, 0 BLK/BLK/RED/RED/ 2/0 BARE GNDND, 0 |
Southwire Armorlite® Type MC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN-2 conductors rated 90°C dry, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. Also available in steel. Conductors are black with phase identification. Colors available upon request with economic order quantity.