1000-58 MB CPTAL SUPER SMOOTH 25KV 260 mils 100% TRXLP 90C 20x10CN POLY JACKET/CSA MVDIST2 66239201

Southwire #: 66239201

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 25,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 1000 KCMIL 1000 KCMIL
No. of Strands 58 58
Insulation Thickness (mils) (mm) 260 6.60 mils mm
Nom. OD (mils) (mm) 2127 54.05 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2697 4013 lbs/1000' kgs/km

Standards & References

Southwire 25kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1
  • CSA

Construction

The cable is composed of a moisture blocked reverse lay compact stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. Has a Super Smooth conductor shield. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request.