SPEC: 46102

500-37 CU 115 MILS NL-EPR 5KV 133%/8KV 100% T/S BLACK SIMpull PVC JACKET UL/CSA 0 FT SPEC46102 95505477

Southwire #: 95505477

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 5kV 133% /8KV 100% cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend and cold impact. Marked with "LTDD" CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant.

Specifications

Cond. Size 500 KCMIL 500 KCMIL
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.789 2.00 inch cm
Diameter Over Insulation (in) (cm) 1.042 2.65 inch cm
Insulation Thickness (mils) (mm) 115 2.92 mils mm
Diameter Over Shield (in) (cm) 1.102 2.80 inch cm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 1.282 3.26 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2063 3070 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 4000 1814.37 lbs kg
Min. Bend Radius (in) (cm) 15.3 38.86 inch cm
Conduit Size (in) (cm) 4.0 10.16 inch cm

* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8. Tinned copper optional per ASTM B33
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:5kV 133% /8KV 100% Insulation Level 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR)
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.