Southwire’s 5kV 133% /8KV 100% cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend and cold impact. Marked with "LTDD" CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant.
| Cond. Size | 2000 KCMIL 2000 KCMIL | |
| Cond. Strands | 127 127 | |
| Diameter Over Conductor (in) (cm) | 1.583 4.02 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.953 4.96 | inch cm |
| Insulation Thickness (mils) (mm) | 140 3.56 | mils mm |
| Diameter Over Shield (in) (cm) | 2.013 5.11 | inch cm |
| Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (in) (cm) | 2.153 5.47 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 7207 10725 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 16000 7257.47 | lbs kg |
| Min. Bend Radius (in) (cm) | 25.8 65.53 | inch cm |
| Conduit Size (in) (cm) | 6.0 15.24 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.