Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -40°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 4/0 AWG 4/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.990 2.51 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 1.050 2.67 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 1.230 3.12 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1189 1769 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 1692 767.48 | lbs kg |
| Min. Bend Radius (in) (cm) | 14.7 37.34 | inch cm |
| Conduit Size (in) (cm) | 3.5 8.89 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
§ CSA listed
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.