SPEC: 46715

750-58 3E AL 420 MILS TR-XLP 35KV 133% T/S BLACK SIMpull PVC JACKET UL SPEC46715 67346299

Southwire #: 67346299

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Cond. Strands 58 58
Diameter Over Conductor (in) (cm) 0.908 2.31 inch cm
Diameter Over Insulation (in) (cm) 1.804 4.58 inch cm
Insulation Thickness (mils) (mm) 420 10.67 mils mm
Diameter Over Shield (in) (cm) 1.864 4.73 inch cm
Jacket Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 2.104 5.34 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2131 3171 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 4500 2041.16 lbs kg
Min. Bend Radius (in) (cm) 25.2 64.01 inch cm
Conduit Size (in) (cm) 6.0 15.24 inch cm

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:420 Mils Tree Retardant Cross-Linked Polyethylene (TRXLPE) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.