Southwire stranded clear speaker, polarized for use in internal audio wiring
Cable Type | Speaker Wire CL3 Speaker Wire CL3 | |
Cond. Size | 22 AWG 22 AWG | |
Conductor Number | 2 2 | |
Cond. Type | CU CU | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.029 0.07 | inch cm |
Jacket Thickness (mils) (mm) | 20 0.51 | mils mm |
Approx. OD (in) (cm) | 0.073 x 0.156 0.19 x 0.40 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 4 6 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 8 12 | lbs/1000' kgs/km |
Shield Type | None None | |
DC Resistance at 25C (ohms/1000') (ohms/km) | 16.720 24.88 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 20.150 29.99 | ohms/1000' ohms/km |
Inductive Reactance (ohms/1000') (ohms/km) | 0.030 0.04 | ohms/1000' ohms/km |