Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. Minimum Temperature -10ºC , Maximum Temperature 75ºC
Cable Type | FPLR FPLR | |
Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 2 2 | |
Cond. Type | CU CU | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.080 0.20 | inch cm |
Insulation Thickness (mils) (mm) | 10 0.25 | mils mm |
Jacket Thickness (mils) (mm) | 15 0.38 | mils mm |
Approx. OD (in) (cm) | 0.249 0.63 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 41 61 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 52 77 | lbs/1000' kgs/km |
Shield Type | foil foil | |
DC Resistance at 25C (ohms/1000') (ohms/km) | 1.662 2.47 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 2.002 2.98 | ohms/1000' ohms/km |
Inductive Reactance (ohms/1000') (ohms/km) | 0.054 0.08 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 1.4 3.56 | inch cm |
Allowable Ampacity Raceway 75C | 25 25 | |
Allowable Ampacity Raceway 90C | 30 30 |