SPEC: 13115

RG59-CCTV CCA BR+18/2 SIAM CM BLACK 500 FT SPEC13115 995114508

Southwire #: 995114508

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
WHITE
Conductor Color
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

  • Flame Test Non-Plenum: UL 1685/CSA FT1
  • Flame Test Plenum: NFPA 262/CSA FT6
  • Specifications

    Cable Type RG59 RG59
    Cond. Size 20 AWG 20 AWG
    Conductor Number 1 1
    Cond. Type BC BC
    Cond. Strands Solid Solid
    Insulation Thickness (mils) (mm) 55 1.40 mils mm
    Approx. OD (in) (cm) 0.236 x 0.425 0.60 x 1.08 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 46 68 lbs/1000' kgs/km
    Shield Type Copper Braid Copper Braid
    Application CATV CATV

    Standards & References

    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Copper braid shielded
    4. Signal:2/C #18 Black, Red
    5. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Copper braid shielded
    4. Signal:2/C #18 Black, Red
    5. Jacket:Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.