Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F4T0640300 F4T0640300 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 2109 2109 | |
Nom. OD (mils) (mm) | 785 19.94 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 835 1243 | lbs/1000' kgs/km |