6-133 SD CU SGR SAE BLACK 105C 2200 FT LW20 56115701

Southwire #: 56115701

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GRAY
RED
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 133 133
Nom. OD (mils) (mm) 315 8.00 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 116 173 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black rubber and PVC

Resources

There are no downloadable resources for this product.