SPEC: 70305

4/0-2052 CU EPR WELDING CABLE ROYAL EXCELENE BLACK 2000 FT SPEC70305 104180808

Southwire #: 104180808

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GREEN
RED
Packaging

Application & Features

Southwire Excelene® Welding cable are extra flexible and rated for temperatures -50°C to 105°C. This cable used for secondary voltage resistance welding cable leads per National Electrical Code Article 630 electric welders and for temporary power industrial applications.

Specifications

Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 2052 2052
Nom. OD (mils) (mm) 695 17.65 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 770 1145 lbs/1000' kgs/km

* Ampacities are based on TABLE 400.5(A)(2) of the 2023 National Electrical Code and CEC Table 12(A). The ampacity values assume a continuous sinusoidal 60 Hz current and are for reference only and should not be used as a final value.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
^ No metric print

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • RoHS Compliant Lead-Free, Silicone-Free, Halogen Free

Construction

  1. Conductor:Annealed flexible soft drawn bare copper per ASTM B3
  2. Separator:Paper separator for ease of stripability
  3. Insulation:Black, silicone-free, and halogen-free EPDM (Other colors available upon request)

Resources

There are no downloadable resources for this product.