SPEC: 70305

Royal® EXCELENE® NON-UL WELDING CABLE. Silicone Free and Halogen Free SPEC70305

600 Volt 105°C Flexible Cord. Heat, Abrasion, Tear Resistant, Moisture and Flexible EPDM Insulation. Silicone Free and Halogen Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Excelene® Welding cable are extra flexible and rated for temperatures -50°C to 105°C. This cable used for secondary voltage resistance welding cable leads per National Electrical Code Article 630 electric welders and for temporary power industrial applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
168 168
285 7.24
80 119
More Options
6 AWG 6 AWG
259 259
305 7.75
120 178
More Options
4 AWG 4 AWG
385 385
340 8.64
167 249
More Options
2 AWG 2 AWG
651 651
420 10.67
259 385
More Options
1 AWG 1 AWG
798 798
498 12.65
332 494
More Options
1/0 AWG 1/0 AWG
1026 1026
525 13.34
409 609
More Options
2/0 AWG 2/0 AWG
1254 1254
570 14.48
465 691
More Options
3/0 AWG 3/0 AWG
1615 1615
635 16.13
617 918
More Options
4/0 AWG 4/0 AWG
2052 2052
695 17.65
770 1145
More Options
250 KCMIL 250 KCMIL
2451 2451
875 22.23
1015 1511
More Options
350 KCMIL 350 KCMIL
3458 3458
975 24.77
1337 1989
More Options
500 KCMIL 500 KCMIL
4921 4921
1150 29.21
1879 2796

* Ampacities are based on TABLE 400.5(A)(2) of the 2023 National Electrical Code and CEC Table 12(A). The ampacity values assume a continuous sinusoidal 60 Hz current and are for reference only and should not be used as a final value.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
^ No metric print

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • RoHS Compliant Lead-Free, Silicone-Free, Halogen Free

Construction

  1. Conductor:Annealed flexible soft drawn bare copper per ASTM B3
  2. Separator:Paper separator for ease of stripability
  3. Insulation:Black, silicone-free, and halogen-free EPDM (Other colors available upon request)

Resources

There are no downloadable resources for this product.