18-16 CU MTW/TEW/AWM 1015/1032/1230/1335/1345 AWM I A/B AF SAE PINK-BLACK 2x15% LW75 F1805836M1

Southwire #: F1805836M1

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH BLUE STRIPE
BLACK WITH BROWN STRIPE
BLACK WITH DARK BLUE STRIPE
BLACK WITH DARK GREEN STRIPE
BLACK WITH GRAY STRIPE
BLACK WITH ORANGE STRIPE
BLACK WITH PINK STRIPE
BLACK WITH PURPLE STRIPE
BLACK WITH RED STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH RED STRIPE
BLUE WITH WHITE STRIPE
BLUE WITH YELLOW STRIPE
BROWN
BROWN WITH DARK RED STRIPE
BROWN WITH WHITE STRIPE
BROWN WITH YELLOW STRIPE
DARK BLUE
DARK BLUE WITH BLACK STRIPE
DARK BLUE WITH RED STRIPE
DARK BLUE WITH WHITE STRIPE
DARK BLUE WITH YELLOW STRIPE
DARK GREEN
DARK GREEN WITH BLACK STRIPE
DARK GREEN WITH WHITE STRIPE
DARK GREEN WITH YELLOW STRIPE
DARK RED
DARK RED WITH BLACK STRIPE
DARK RED WITH ELECTRIC GREEN STRIPE
DARK RED WITH WHITE STRIPE
ELECTRIC GREEN WITH YELLOW STRIPE
GRAY
GRAY WITH BLACK STRIPE
GRAY WITH BROWN STRIPE
GRAY WITH DARK RED STRIPE
GRAY WITH VIOLET STRIPE
GRAY WITH WHITE STRIPE
GRAY WITH YELLOW STRIPE
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
LIGHT BLUE WITH YELLOW STRIPE
MOSS GREEN
MOSS GREEN WITH YELLOW STRIPE
NEON GREEN
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH DARK BLUE STRIPE
ORANGE WITH GRAY STRIPE
ORANGE WITH RED STRIPE
ORANGE WITH WHITE STRIPE
PINK
PINK WITH BLACK STRIPE
PINK WITH BROWN STRIPE
PINK WITH DARK BLUE STRIPE
PINK WITH WHITE STRIPE
PINK WITH YELLOW STRIPE
PURPLE
PURPLE WITH BLACK STRIPE
PURPLE WITH WHITE STRIPE
RED
RED WITH BLACK STRIPE
RED WITH DARK BLUE STRIPE
RED WITH DARK GREEN STRIPE
RED WITH ORANGE STRIPE
RED WITH WHITE STRIPE
RED WITH YELLOW STRIPE
TAN
TAN WITH BLACK STRIPE
TAN WITH RED STRIPE
TAN WITH WHITE STRIPE
VIOLET
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BLUE STRIPE
WHITE WITH BROWN STRIPE
WHITE WITH DARK BLUE STRIPE
WHITE WITH DARK GREEN STRIPE
WHITE WITH DARK RED STRIPE
WHITE WITH GRAY STRIPE
WHITE WITH ORANGE STRIPE
WHITE WITH PINK STRIPE
WHITE WITH PURPLE STRIPE
WHITE WITH RED STRIPE
WHITE WITH TAN STRIPE
WHITE WITH YELLOW STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH BLUE STRIPE
YELLOW WITH BROWN STRIPE
YELLOW WITH DARK BLUE STRIPE
YELLOW WITH DARK RED STRIPE
YELLOW WITH LIGHT BLUE STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 106 2.69 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 9 14 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • AWM 1011/1015/1032/1230/1335
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
  • CSA C22.2 No. 127 - Type TEW; 105°C Dry
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • RoHS-2 Compliant
  • Oil Res I

Construction

  1. Conductors: Flexible stranded bare copper
  2. Insulation: Polyvinyl Chloride (PVC)
  3. Colors: All Colors available; Stripes available upon request.