Stock # | F1401929GM F1401929GM | |
Size (AWG or kcmil) AWG or kcmil mm2 | 14 AWG 14 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 117 2.97 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 16 24 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation