14-19 TINNED CU GPT MARINE BROWN-RED 2x15% 5000 FT LW63 F1401912CW

Southwire #: F1401912CW

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH DARK GREEN STRIPE
BLACK WITH TAN STRIPE
BLACK WITH YELLOW STRIPE
BLUE WITH BLACK STRIPE
BLUE WITH GREEN STRIPE
BLUE WITH ORANGE STRIPE
BLUE WITH PINK STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH BLUE STRIPE
BROWN WITH GRAY STRIPE
BROWN WITH GREEN STRIPE
BROWN WITH ORANGE STRIPE
BROWN WITH PINK STRIPE
BROWN WITH RED STRIPE
BROWN WITH YELLOW STRIPE
DARK BLUE
DARK BLUE WITH BROWN STRIPE
DARK BLUE WITH ORANGE STRIPE
DARK BLUE WITH YELLOW STRIPE
DARK GREEN
DARK GREEN WITH BLACK STRIPE
GRAY
GRAY WITH BLACK STRIPE
GRAY WITH BLUE STRIPE
GRAY WITH BROWN STRIPE
GRAY WITH DARK GREEN STRIPE
GRAY WITH LIGHT BLUE STRIPE
GRAY WITH LIGHT GREEN STRIPE
GRAY WITH PINK STRIPE
GRAY WITH RED STRIPE
GRAY WITH WHITE STRIPE
GREEN WITH RED STRIPE
LIGHT BLUE
LIGHT BLUE WITH GREEN STRIPE
LIGHT BLUE WITH RED STRIPE
LIGHT BLUE WITH WHITE STRIPE
LIGHT GREEN
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH BLUE STRIPE
ORANGE WITH DARK BLUE STRIPE
ORANGE WITH GRAY STRIPE
ORANGE WITH GREEN STRIPE
ORANGE WITH PURPLE STRIPE
ORANGE WITH RED STRIPE
ORANGE WITH TAN STRIPE
ORANGE WITH YELLOW STRIPE
PINK
PURPLE
PURPLE WITH GREEN STRIPE
PURPLE WITH WHITE STRIPE
RED
RED WITH BLACK STRIPE
RED WITH BLUE STRIPE
RED WITH BROWN STRIPE
RED WITH GRAY STRIPE
RED WITH GREEN STRIPE
RED WITH PURPLE STRIPE
RED WITH TAN STRIPE
RED WITH YELLOW STRIPE
TAN
TAN WITH BLACK STRIPE
TAN WITH RED STRIPE
WHITE
WHITE WITH BROWN STRIPE
WHITE WITH GREEN STRIPE
WHITE WITH ORANGE STRIPE
WHITE WITH PINK STRIPE
WHITE WITH RED STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH RED STRIPE
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 117 2.97 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.