SPEC: 50035

General Purpose Primary Automotive Wire (GPT) SPEC50035

80°C or 105°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
20 AWG 20 AWG
7 7
84 2.13
6 9
More Options
18 AWG 18 AWG
16 16
92 2.34
8 12
More Options
18 AWG 18 AWG
19 19
92 2.34
8 12
More Options
16 AWG 16 AWG
19 19
103 2.62
11 16
More Options
14 AWG 14 AWG
19 19
117 2.97
16 24
More Options
12 AWG 12 AWG
19 19
142 3.61
25 37
More Options
10 AWG 10 AWG
19 19
177 4.50
39 58
More Options
8 AWG 8 AWG
19 19
222 5.64
61 91

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • SAE J1128 Surface Vehicle Standard Low Voltage Primary Cable
  • Ford ESF-M1L56 (80°C Wires)
  • Chrysler MS-3450 (80°C Wires)
  • Chrysler MS-3450 (105°C Wires)
  • Ford ESF-M1L58-A (105°C Wires)

Construction

  1. Conductor:Flexible stranded bare copper. Tinned copper available upon request
  2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.