SPEC: 50035

18-16 CU GPT AUTO WIRE BLACK ESF-M1L58-A MS-3450 5000 FT SPEC50035 F180101200

Southwire #: F180101200

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH RED STRIPE
BLUE WITH WHITE STRIPE
BLUE WITH YELLOW STRIPE
BROWN
BROWN WITH YELLOW STRIPE
DARK BLUE
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
ORANGE
PINK
PURPLE
RED
RED WITH BLACK STRIPE
RED WITH YELLOW STRIPE
WHITE
YELLOW
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Nom. OD (mils) (mm) 92 2.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • SAE J1128 Surface Vehicle Standard Low Voltage Primary Cable
  • Ford ESF-M1L56 (80°C Wires)
  • Chrysler MS-3450 (80°C Wires)
  • Chrysler MS-3450 (105°C Wires)
  • Ford ESF-M1L58-A (105°C Wires)

Construction

  1. Conductor:Flexible stranded bare copper. Tinned copper available upon request
  2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.