SPEC: 51010

22-7 CU TR-64 AWM 1007/1569 AWM I A/B BLACK-RED 2x15% SPEC51010 F2201632A0

Southwire #: F2201632A0

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH BLUE STRIPE
BLACK WITH GREEN STRIPE
BLACK WITH ORANGE STRIPE
BLACK WITH RED STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH BLACK STRIPE
BLUE WITH BROWN STRIPE
BLUE WITH ORANGE STRIPE
BLUE WITH WHITE STRIPE
BLUE WITH YELLOW STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH WHITE STRIPE
DARK BLUE
DARK BROWN
DARK RED
GRAY
GRAY WITH WHITE STRIPE
GREEN
GREEN WITH WHITE STRIPE
LIGHT BLUE
MOSS GREEN
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH BLUE STRIPE
PINK
PINK WITH BLACK STRIPE
PINK WITH BLUE STRIPE
PINK WITH BROWN STRIPE
PINK WITH GRAY STRIPE
PINK WITH GREEN STRIPE
PINK WITH ORANGE STRIPE
PURPLE
PURPLE WITH WHITE STRIPE
RED
RED WITH BLACK STRIPE
RED WITH GREEN STRIPE
RED WITH ORANGE STRIPE
TAN
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BLUE STRIPE
WHITE WITH BROWN STRIPE
WHITE WITH ORANGE STRIPE
WHITE WITH PURPLE STRIPE
WHITE WITH RED STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH BLUE STRIPE
YELLOW WITH BROWN STRIPE
YELLOW WITH GRAY STRIPE
YELLOW WITH ORANGE STRIPE
YELLOW WITH PURPLE STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

For us in internal wiring of appliances or electronic equipment where not subject to movement or mechanical damage.

  • AWM Style 1007: 80°C Dry, 300V. 24 - 16 AWG
  • AWM Style 1569: 105°C Dry, 300V
  • TR-64: 90°C Dry. 24 - 14 AWG
  • AWM I A/B: 105°C Dry, 300V
  • AWM Style 1581: 80ºC Dry, 300V. 14 - 10 AWG
  • Rated for VW-1 and FT1
  • Specifications

    Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
    No. of Strands 7 7
    Insulation Thickness (mils) (mm) 15 0.38 mils mm
    Nom. OD (mils) (mm) 62 1.57 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 4 5 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare copper or tinned copper per ASTM B3 or B8 and B174
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.