SPEC: 51010

Flexible Hook-Up Wire/Appliance Wire Styles 1007/1569 or 1581/1589 SPEC51010

80°C or 105°C Dry. 300 Volts. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

For us in internal wiring of appliances or electronic equipment where not subject to movement or mechanical damage.

  • AWM Style 1007: 80°C Dry, 300V. 24 - 16 AWG
  • AWM Style 1569: 105°C Dry, 300V
  • TR-64: 90°C Dry. 24 - 14 AWG
  • AWM I A/B: 105°C Dry, 300V
  • AWM Style 1581: 80ºC Dry, 300V. 14 - 10 AWG
  • Rated for VW-1 and FT1
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    24 AWG 24 AWG
    7 7
    15 0.38
    57 1.45
    3 4
    More Options
    22 AWG 22 AWG
    7 7
    15 0.38
    62 1.57
    4 5
    More Options
    20 AWG 20 AWG
    10 10
    15 0.38
    67 1.70
    5 7
    More Options
    18 AWG 18 AWG
    16 16
    15 0.38
    79 2.01
    7 10
    More Options
    16 AWG 16 AWG
    26 26
    15 0.38
    91 2.31
    10 16
    More Options
    14 AWG 14 AWG
    41 41
    16 0.41
    110 2.79
    16 24
    More Options
    12 AWG 12 AWG
    65 65
    16 0.41
    123 3.12
    23 35

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare copper or tinned copper per ASTM B3 or B8 and B174
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.