Southwire
Navigation
Products
Close
Products
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
View Our Catalog
Building Wire
Industrial Flexible
Bare Aluminum Overhead Transmission & Distribution
Flexible Conduit
Flexible Cord
Telecom Power
Metal Clad Cable
Low Voltage Cable
600 Volt Secondary Distribution
Medium Voltage Primary Underground Distribution
Copper Bare & Covered
Overhead Covered Conductor
High Voltage Underground Transmission Cable Systems
Leadwire
SIMpull
®
Cable In Conduit
Substation
Pump & Irrigation
Power & Control
HVAC
Medium Voltage Power Cable
Transit Cable
Mining Cable
SCR
®
Technologies
Armored Power Cable
Bending
Cable Pulling & Fishing
Hole Making
Material Handling & Storage
Pliers
Drivers
VDV Tools & Testers
Test & Measurement
General Purpose Tools
Saws & Cutting
Cable Preparation & Termination
Temporary Power Distribution
Electrical Safety
Extension Cords
Data Center Products
Cord Protectors
Area Lights
Temporary Overhead Lighting
String Lights
Handheld Lights
Trouble Lights
Permanent Install Lighting
Clamp Lights
Headlamps
Bulbs & Accessories
Corded Work Lights
Flood Work Lights
Halogen Work Lights
Dock Lights
Rechargeable Work Lights
Fittings
Hanging & Support
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
Services
Close
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED™ Services
CableTechSupport™ Services
Data Center Mission Critical Team
Southwire Solutions University
Contractor Solutions Team
High Voltage Installation Team
Storm Activation Team
Industries
Close
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Power Generation
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Ordering
Close
Ordering
Strong brand names. Diverse product lines.
View All Ordering
MySouthwire.com
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Close
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
About
Close
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Family Owned
Newsroom
Sustainability
History
Donations
Search
Close Search
BRAKE CABLE
Brake 14-19 2/C Cu Gy
Contact Us
Excel Table
Home
Products
Wire & Cable
Leadwire
BRAKE CABLE
Brake 14-19 2/C Cu Gy
BRAKE CABLE
Brake 14-19 2/C Cu Gy
SKU: FBK0060708
TRAILER CABLE/BRAKE CABLE
Contact Us
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
18 AWG 2C
18 AWG 4C
16 AWG 2C
16 AWG 4C
14 AWG 2C
14 AWG 3C
14 AWG 4C
12 AWG 2C
10 AWG 2C
Outer Jacket / Armor Color
Conductor Color
null
BLACK/RED
BLACK/WHITE
WHITE/BLACK
Packaging
1000 FT
2500 FT
Application
Specifications
Standards & References
Construction
Resources
Application
Specifications
Standards & References
Construction
Resources
Application
For use as a general purpose low tension primary wire in automotive circuits where more than one conductor, color coding and flat configuration are required
Specifications
measurement
imperial
metric
Stock #
FBK0060708
FBK0060708
No. of Strands
19
19
Nominal Total Weight
(lbs/1000')
(kgs/km)
42
62
lbs/1000'
kgs/km
Standards & References
Construction
Southwire’s Brake Cable is manufactured using stranded bare or tinned copper conductors with individual PVC insulation and PVC Jacket
Resources
There are no downloadable resources for this product.