22-7 TINNED CU AWM 3271/3289/3321/3505/CL1503 AWM I B XLP 600V VIOLET-DARK RED SPIRAL 5000 FT

Southwire #: F2202912NA

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
GRAY
ORANGE
PURPLE
RED
VIOLET
YELLOW
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 90 2.29 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5 8 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.